Catalog No. : AWM-160-4N
Description: AL WELDED SUBSTA TERMINAL STRAIGHT
UPC: 783786702428
Aluminum Welded Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 1510.5-1600AAC, 1351.5(54/19)-1351.5(45/7)ACSR to 3 X 3 inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
1510.5 to 1600 AAC kcmil , 1351.5(54/19) to 1510.5(45/7) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |