Catalog No. : AWM-150-4NN45
Description: WELDED TERMINAL CABLE TO FLAT 45DEG
UPC: 783786551248
Weld Aluminum. Weld Terminal. Cable to 4 inch 4-Hole NEMA Flat. Type AWM. Cable Size AAC 1431 - 1500, ACSR 1272 - 1351.5. Cable Diameter 1.364 - 1.412. Thickness 13/16 inch. All Pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
Conductor Range |
1431 to 1500 AAC kcmil , 1272 to 1351.5 ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |