text.skipToContent text.skipToNavigation

Catalog No. : AWM-143-4NR

Description:  AWM-143-4N (ITEM No G5889) WITH TIN

UPC: 783786781317

Weld Aluminum. Weld Terminal. Cable to 3 inch 4-Hole NEMA Flat. Type AWM. Cable Size AAC 1000 - 1033.5, ACSR 999 - 954. Cable Diameter 1.152 - 1.196. Thickness 1/2 inch. All Pads are finished on both sides. R is for Tin Plate.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

1000 to 1033.5 ACC kcmil , 954 to 999 ACSR kcmil

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac