text.skipToContent text.skipToNavigation

Catalog No. : AWM-130-4NN

Description:  AL WELDED SUBSTA TERMINAL STRAIGHT

UPC: 783786702336

Aluminum Welded Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 1200-1300AAC, 1113 (45/7) - 1192(54/19)ACSR to 4 X 4 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

1200 to 1300 AAC kcmil , 1113 (45/7) to 1192 (54/19) ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant