Catalog No. : AWM-130-4N45
Description: AL WELDED SUBSTA TERM 45 DEG 4HOLE
UPC: 783786702367
Aluminum Welded Substation Terminal (45 Degree) - Cable to Pad - 1200-1300AAC, 1113 (45/7) - 1192(54/19)ACSR to 3 X 3 inch 4 hole Pad at 45 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
Conductor Range |
1200 to 1300 AAC kcmil , 1113 (45/7) to 1192 (54/19) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |