Catalog No. : AWM-103-4N90
Description: AL WELDED SUBSTA TERM 90 DEG 4HOLE
UPC: 783786702282
Aluminum Welded Substation Terminal (90 Degree) - Cable to Pad - 1000-1033.5AAC, 900 (54/7) - 954 (54/7)ACSR to 3 X 3 inch 4 hole Pad at 90 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
Conductor Range |
1000 to 1033.5 AAC kcmil , 900 (54/7) to 954 (54/7) ACSR kcmil |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |