text.skipToContent text.skipToNavigation

Catalog No. : AWM-103-4N

Description:  AL WELDED SUBSTA TERMINAL STRAIGHT

UPC: 783786702268

Aluminum Welded Substation Terminal (Straight - Side Formed Pad) - Cable to Pad - 1000-1033.5AAC, 900 (54/7) - 954 (54/7)ACSR to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

1000 to 1033.5 AAC kcmil , 900 (54/7) to 954 (54/7) ACSR kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant