Catalog No. : AWM-1/0-2N
Description: AL WELDED SUBSTA TERMINAL STRAIGHT
UPC: 783786702251
Aluminum Welded Substation Terminal (Staight) - Cable to Pad - 1/0AAC, 1/0ACSR, Diameter .368-.393
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
1/0 AAC AWG , 1/0 ACSR AWG |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |