text.skipToContent text.skipToNavigation

Catalog No. : AWGS-LS

Description:  AL 3/4 in Ground Stud - 3-6 in pipe

UPC: 783786701636

Aluminum Welded Substation Ground Stud - Ground Stud to Pipe - 3/4 inch Diameter Stud - 230kV Maximum - 3-6 inch NPS Pipe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant