Catalog No. : AWGS-4NNB90
Description: BOLTED ALUM CONN NO HOLES 90 DEG
UPC: 783786067305
Aluminum Welded Substation Ground Stud - Ground Stud to Nema Pad - 3/4 inch Diameter Stud - 230kV Maximum - 4X4 inch, No-hole Pad, 90 Degree Bend
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
90 Degree Bend |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |