Catalog No. : AWGS-4N45
Description: AL 3/4 in Ground Stud-4N Pad 45Deg
UPC: 783786701681
Aluminum Welded Substation Ground Stud - Ground Stud to Nema Pad - 3/4 inch Diameter Stud - 230kV Maximum - 3X3 inch, 4-hole Pad, 45 Degree Bend
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |