text.skipToContent text.skipToNavigation

Catalog No. : AWGS-4N

Description:  AL WELDED SUBSTA GRND STUD 3/4IN

UPC: 783786701667

Aluminum Welded Substation Ground Stud (3/4 inch Diameter Stud) - Ground Stud to Nema Pad - 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant