Catalog No. : AWGS-2N45
Description: BOLTED GROUND STUD 2 HOLE 45 DEG
UPC: 783786549702
Aluminum Welded Substation Ground Stud - Ground Stud to Nema Pad - 3/4 inch Diameter Stud - 230kV Maximum - 2X3 inch, 2-hole Pad, 45 Degree Bend
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
45 Degree Bend |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |