text.skipToContent text.skipToNavigation

Catalog No. : AWGS-2-4NN-EHV

Description:  EHV ALUM GROUND STUD 4 HOLE PAD

UPC: 75114396738

Bolted Tin Plated Aluminum Ground Stud, Extra High Voltage, 4-Hole NEMA Pad with Pad Shield, Over 1K Volts. 12 inch long x 4 inch wide. Stud 2 inch Diameter x 7 inch long.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Extra High Voltage, comes with Pad Shield

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

12 inch long x 4 inch wide