Catalog No. : AWFH-R-4NN
Description: AL WELEDED SUBSTATION TERMINAL
UPC: 75114397155
Aluminum Welded Substation Terminal, Straight with 4-Hole, 4 inch NEMA Pad. For 5 inch Aluminum Pipe. Over 1K Volts.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Schedule 80 Pipe |
Specifications
Material |
Aluminum |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Homac |