Catalog No. : AWFH-L-4NN90
Description: AL WELDED SUBSTA TERM 90 DEG 4HOLE
UPC: 783786701216
Aluminum Welded Substation Terminal (90 Degree) - Pipe to Pad - 3 inch Pipe to 4 X 4 inch 4 hole Pad at 90 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Schedule 80 Pipe |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |