Catalog No. : AWFH-L-4N
Description: WELDED SUBSTATION CONNECTOR ALUM
UPC: 783786012824
Welded Aluminum, Type AWF, Welded Terminal, Pipe to Flat. 3 inch 4-Hole NEMA Flat. SPS 3. 2 inch X 1 inch thick. Amps 1895. All pads are finished on both sides. For Schedule 80 Pipe.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Schedule 80 Pipe |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |