Catalog No. : AWFH-J-4NN45
Description: WELDED TERMINAL PIPE TO FLAT 45 DEG
UPC: 783786339761
Welded Aluminum, Type AWF-45, 45 Degree Welded Terminal, Pipe to Flat. 4 inch 4-Hole NEMA Flat. SPS 2. 5/8 inch thick. Amps 1155. All pads are finished on both sides. For Schedule 80 Pipe.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Schedule 80 Pipe |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |