Catalog No. : AWF-R-4NN90
Description: ALUM WELD PIPE TO PAD @90
UPC: 75114154314
Welded Aluminum, Type AWF-90, 90 Degree Welded Terminal, Pipe to Flat. 4 inch 4-Hole NEMA Flat. SPS 5. 1-1/8 inch thick. Amps 3080. All pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |