text.skipToContent text.skipToNavigation

Catalog No. : AWF-P-4N90

Description:  AL WELDED SUBSTA TERM 90 DEG 4HOLE

UPC: 783786701599

Aluminum Welded Substation Terminal (90 Degree) - Pipe to Pad - 4 inch Pipe to 3 X 3 inch 4 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac