text.skipToContent text.skipToNavigation

Catalog No. : AWF-M-2N90

Description:  ALUMINUM WELDED SUBSTATION TERMINAL

UPC: 75114358965

Aluminum Welded Substation Terminal, 90 Degree Bend, 2-Hole NEMA Pad to 3-1/2 inch Pipe. Over 1kV.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant