text.skipToContent text.skipToNavigation

Catalog No. : AWF-L-4NN45

Description:  Weld AL Term 45Deg 3in Pipe 4NN 90

UPC: 783786040346

Welded Aluminum, Type AWF-45, 45 Degree Welded Terminal, Pipe to Flat. 4 inch 4-Hole NEMA Flat. SPS 3. 5/8 inch thick. Amps 1895. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac