Catalog No. : AWF-L-2N
Description: WELDED ALUMINUM TERMINAL
UPC: 75114111270
Welded Aluminum, Type AWF, Welded Terminal, Pipe to Flat. 2-Hole NEMA Flat. SPS 3. 2-1/16 X 5/8 inch thick. Amps 600. All pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |