text.skipToContent text.skipToNavigation

Catalog No. : AWF-J-4N45

Description:  AL WELDED SUBSTA TERM 45 DEG 4HOLE

UPC: 783786701353

Aluminum Welded Substation Terminal (45 Degree) - Pipe to Pad - 2 inch Pipe to 3 X 3 inch 4 hole Pad at 45 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac