Catalog No. : AWF-H-2N45
Description: AFW-H-2N45 HOMAC SUBSTATION
UPC: 783786040353
Welded Aluminum, Type AWF-45, 45 Degree Welded Terminal, Pipe to Flat. 2-Hole NEMA Flat. SPS 1-1/2. 1/2 inch thick. Amps 600. All pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |