Catalog No. : AWF-G-4N
Description: Weld Al Term 1-1/4 inch Pipe 4N
UPC: 783786014620
Welded Aluminum, Type AWF, Welded Terminal, Pipe to Flat. 3 Inch 4-Hole NEMA Flat. SPS 1-1/4. 1-1/16 X 7/16 inch thick. Amps 810. All pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |