text.skipToContent text.skipToNavigation

Catalog No. : AWEPFH-R-4NN

Description:  WELDED EXPANSION TERMINAL

UPC: 75114392235

Welded Aluminum Expansion Terminal Coupler, Pipe to Side Form NEMA Pad - 4 inch. Conductor Aluminum 5 inch Pipe Schedule 80, with NEMA Standard CC1. 14 inch long not counding Pad which is over 4 inches long. 17 inch wide. (4) 9-16 inch Diameter Holes on 1-3.4 inch Centers, NEMA Pad 4 inch wide x minimum 4 inch long x 15/16 inch thick. Pad Welded to Terminal.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Schedule 80 5 inch Pipe

Specifications

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac