text.skipToContent text.skipToNavigation

Catalog No. : AWEPFH-J-4NN

Description:  ALUM WELDED EXP. TERMINAL

UPC: 75114209557

Welded Aluminum, Type AWEPF, Weld Expansion Terminal Pipe to Side Formed Flat. 4 Inch 4-Hole NEMA Flat. SPS 2. 4 inch X 1-1/8 inch X 4 Inch X 1-2/4 inch. Amps 1155. For Schedule 80 Pipe. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Schedule 80 Pipe

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac