Catalog No. : AWEPF-L-4N-90
Description: AL Term 3 inch Pipe-4N Pad 90Deg
UPC: 783786701056
Aluminum Welded Substation Terminal - Pipe to Pad - Expansion Style - Side-formed Pad Perpendicular to Shunt Plane - 230kV Maximum - 3 inch NPS Pipe to 3X3 inch, 4-hole Pad, 90 Degree Bend
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |