Catalog No. : AWEPCH-S-6NW90
Description: EXPANSION TERMINAL
UPC: 75114188449
Aluminum Welded Substation Terminal - Pipe to Pad - Expansion Style - Center-formed Pad Parallel to Shunt Plane - 230kV Maximum - 6 inch NPS Pipe to 6X4 inch, 6-hole Pad, 90 Degree Bend, H - Schedule 80 Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Schedule 80 Pipe |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |