Catalog No. : AWEPCH-R-4NN
Description: AL WELDED SUBSTA TERM EXP 80 PIPE
UPC: 783786700691
Aluminum Welded Substation Terminal (Expansion Style - Schedule 80 Pipe) - Pipe to Pad - 5 inch Pipe to 4 X 4 inch 4 hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Schedule 80 Pipe |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |