text.skipToContent text.skipToNavigation

Catalog No. : AWEPCH-P-4NN

Description:  AL WELDED SUBSTA TERM EXP 80 PIPE

UPC: 783786700677

Aluminum Welded Substation Terminal (Expansion Style - Schedule 80 Pipe) - Pipe to Pad - 4 inch Pipe to 4 X 4 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Schedule 80 Pipe

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant