text.skipToContent text.skipToNavigation

Catalog No. : AWEPCH-J-4NN

Description:  ALUM WELDED EXP. TERMINAL

UPC: 75114209540

Welded Aluminum, Type AWEPC, Weld Expansion Terminal Pipe to Center Formed Flat. 4 Inch 4-Hole NEMA Flat. SPS 2. 12-1/2 maximum height X 14 Length X 1 inch thick. Amps 1155. For Schedule 80 Pipe. All pads are finished on both sides.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Schedule 80 Pipe

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac