Catalog No. : AWEPC-S-6NW
Description: AL Term 6 inch Pipe-6X4 inch Pad
UPC: 783786700998
Aluminum Welded Substation Terminal - Pipe to Pad - Expansion Style - Center-formed Pad Perpendicular to Shunt Plane - 230kV Maximum - 6 inch NPS Pipe to 6X4 inch 6-hole Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |