text.skipToContent text.skipToNavigation

Catalog No. : AWEPC-R-4N-90

Description:  AL WELDED SUBSTA TERM 90 DEG EXP

UPC: 783786700950

Aluminum Welded Substation Terminal (Expansion Style - 90 Degree) - Pipe to Pad - 5 inch Pipe to 3 X 3 inch 4 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac