Catalog No. : AWEPC-P-4NN-TGP
Description: AL Term 4 in Pipe-4NN TG Pin
UPC: 783786700905
Aluminum Welded Substation Terminal - Pipe to Pad - Expansion Style - Center-formed Pad Perpendicular to Shunt Plane - 230kV Maximum - 4 inch NPS Pipe to 4X4 inch, 4-hole Pad, TGP - Tube Guide Pin
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |