text.skipToContent text.skipToNavigation

Catalog No. : AWEPC-P-4N90

Description:  WELDED ALUM TERMINAL 4X3 90DEG PAD

UPC: 783786818730

Aluminum Welded Substation Terminal (Expansion Style - 90 Degree) - Pipe to Pad - 4 inch Pipe to 3 X 3 Inch 4 hole Pad at 90 Degrees
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant