Catalog No. : AWEPC-M-4N-90
Description: WELDED EXPANSION TERMINAL PIPE TO
UPC: 783786346820
Welded Aluminum, Type AWEPC, Weld Expansion Terminal Pipe to Center Formed Flat. 3 Inch 4-Hole NEMA Flat. SPS 3-1/2. 14 inch maximum height X 14 Length X 1 inch thick. Amps 2170. 90 Degree rotated pad. All pads are finished on both sides.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |