text.skipToContent text.skipToNavigation

Catalog No. : AWEPC-L-4NN

Description:  AL WELDED SUBSTA TERM EXPANSN 4HOLE

UPC: 783786700820

Aluminum Welded Substation Terminal (Expansion Style) - Pipe to Pad - 3 inch Pipe to 4 X 4 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant