Catalog No. : AWEPC-J-4N-90
Description: AL WELDED SUBSTA TERM 90 DEG EXP
UPC: 783786700752
Aluminum Welded Substation Terminal (Expansion Style - 90 Degree) - Pipe to Pad - 2 inch Pipe to 3 X 3 inch 4 hole Pad at 90 Degrees
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |