Catalog No. : AWEEH-R-4NN-3KA
Description: WELDED ALUMINUM TERMINAL
UPC: 783786857326
Aluminum Welded Substation Terminal - Pipe to Pad - Internal - Straight - Center-formed Pad - 230kV Maximum - 5 inch NPS Pipe to 4X4 inch, 4-hole Pad, H - Schedlue 80 Pipe, 3000 Amps
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |