text.skipToContent text.skipToNavigation

Catalog No. : AWEE-L-4N

Description:  AL WELDED SUBSTA TERM INTERNAL STRT

UPC: 783786700530

Aluminum Welded Substation Terminal (Internal - Straight - Centerformed Pad) - Pipe to Pad - 3 inch Pipe to 3 X 3 inch 4 hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant