Catalog No. : AWEE-K-4NN-2HWS
Description: AL Term 2-1/2 in Pipe-4NN 2HWShield
UPC: 783786700516
Aluminum Welded Substation Terminal - Pipe to Pad - Internal - Center-formed Pad - 230kV Maximum - 2 1/2 inch NPS Pipe to 4X4 inch, 4-hole Pad, 2 Hardware Shields
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
Hardware Shield |
Specifications
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |