text.skipToContent text.skipToNavigation

Catalog No. : AWEE-F-4N

Description:  Welded Terminal, Center Formed

UPC: 75114286381

Aluminum Welded Substation Terminal - Pipe to Pad - Internal - Straight - Center-formed Pad - 230kV Maximum - 1 inch NPS Pipe to 3X3 inch, 4-hole Pad
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant