text.skipToContent text.skipToNavigation

Catalog No. : AWECCH-K-5

Description:  AL WELD SUBSTA BUS SUPPRT/COUPLR EX

UPC: 783786700080

Aluminum Welded Substation Bus Support/Coupler (Expansion Style - Schedule 80 Pipe) - Pipe to Bolt Circle - 2-1/2 inch Pipe to 5 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

Schedule 80 Pipe

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac