text.skipToContent text.skipToNavigation

Catalog No. : AWECC-J-3

Description:  AL WELD SUBSTA BUS SUPPRT/COUPLR EX

UPC: 783786700165

Aluminum Welded Substation Bus Support/Coupler (Expansion Style) - Pipe to Bolt Circle - 2 inch Pipe to 3 inch Bolt Circle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac