text.skipToContent text.skipToNavigation

Catalog No. : AWDE-L-79

Description:  AL End Conn 3 in Pipe, 750-795 AAC

UPC: 783786700066

Aluminum Welding End Connector for Cable to Tube L - 3 inch Pipe, 750-795 AAC Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Conductor Range

700 to 750 AAC kcmil

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant