text.skipToContent text.skipToNavigation

Catalog No. : AWDC-J-4/0

Description:  WELDED REDUCER

UPC: 783786970827

Welded Aluminum, Type AWDC, Weld Coupler, Pipe to Cable. Pipe Size 2 inch. Cable Size 4/0.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac