Catalog No. : AWDC-J-35
Description: WELDED REDUCER
UPC: 783786970681
Welded Aluminum, Type AWDC, Weld Coupler, Pipe to Cable. Pipe Size 2 inch. Cable Size AAC 336.4-350, ACSR 300-336.4.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Conductor Range |
336.4 to 350 AAC kcmil , 300 to 336.4 ACSR kcmil |
Material |
Aluminum |
Classifications
Brand Name |
Homac |