text.skipToContent text.skipToNavigation

Catalog No. : AWDC-H-60

Description:  AL WELD COUPLER PIPE TO CABLE

UPC: 783786845637

Welded Aluminum, Type AWDC, Weld Coupler, Pipe to Cable. Pipe Size 1-1/2 inch. Cable Size 556.6 mcm.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac